SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage range | LEDCNTLA, LEDCNTLB, LEDCNTLC | –0.2 | 5.5 | V | |
| ICS | Sink current | LEDCNTLA, LEDCNTLB, LEDCNTLC = 1V; LED Configuration[LEDC1, LEDC0](2) = 0x1 | 2.1 | 3 | 3.9 | mA |
| LEDCNTLA, LEDCNTLB, LEDCNTLC = 1V; LED Configuration[LEDC1, LEDC0](2) = 0x2 | 2.8 | 4 | 5.2 | |||
| LEDCNTLA, LEDCNTLB, LEDCNTLC = 1V; LED Configuration[LEDC1, LEDC0](2) = 0x3 | 3.5 | 5 | 6.5 | |||
| ICSX | Current matching between CSx | 5 | 10 | % | ||
| CI (1) | Input capacitance | LEDCNTLA, LEDCNTLB, LEDCNTLC | 5 | pF | ||
| Ilkg(1) | Input leakage current | LEDCNTLA, LEDCNTLB, LEDCNTLC | 1 | 2 | µA | |