Typical values stated where TA = 25°C and VBAT =
14.4V, Min/Max values stated where TA = –40°C to 85°C and
VBAT = 3.0V to 28V (unless otherwise noted)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| tCC1_CONV(4) |
CC1 conversion-time |
Single conversion |
|
1 |
|
s |
| BCC1_ER(1)(2)(3) |
Effective resolution |
Each conversion for tCC1_CONV =
1s |
|
17.5 |
|
bits |
(2) Effective resolution is defined as the resolution such that the data exhibits
1-sigma variation within ±1-LSB.
(3) Input signal SRP-SRN = 50mV, DC = ±1mV, Harmonic Free Full Scale
(4) Timing accuracy is relative to FLFO accuracy.