SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
The BQ41Z50 is a gas gauge with primary protection support that can be used with a 2-series to 4-series Li-ion or Li-polymer battery pack. To implement and design a comprehensive set of parameters for a specific battery pack, users can use the Battery Management Studio (bqStudio) graphical user-interface tool installed on a PC during development. The firmware installed on the bqStudio tool has default values for this product. Using the bqStudio tool, these default values can be changed to cater to specific application requirements during development once the system parameters, such as fault trigger thresholds for protection, enable/disable of certain features for operation, configuration of cells, chemistry that best matches the cell used, and more, are known. This data is referred to as the "golden image."