SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
Three LED control outputs provide constant current sinks for the driving external LEDs. These outputs are configured to provide voltage and control for up to 3 LEDs. An external bias voltage is required to drive the LED display. An LDO, such as the TPS70933DBVR, can be used to drive the LED display. Unused LEDCNTLx pins can remain open or they can be connected to VSS via a 20kΩ resistor. If the LED feature is not used, the DISPpin should be left floating or connected to VSS via a 20kΩ resistor.