SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage range | PRES/SHUTDN, DISP | –0.2 | VREG18 | V | |
| VIH | High-level input voltage | PRES/SHUTDN, DISP | 0.7 × VREG18 | V | ||
| VIL | Low-level input voltage | PRES/SHUTDN, DISP | 0.3 x VREG18 | V | ||
| VIOHYS(1) | Hysteresis of Input | PRES/SHUTDN, DISP | 75 | mV | ||
| VOH | Output voltage high | PRES/SHUTDN, DISP: IOH = –1mA | 0.7 × VREG18 | V | ||
| VOL | Output voltage low | PRES/SHUTDN, DISP: IOL = 3mA | 0.3 × VREG18 | V | ||
| RWKPD | Internal weak pull-down resistance | PRES/SHUTDN, DISP | 0.8 | 1 | 1.2 | MΩ |
| RWKPU | Internal weak pull-up resistance | PRES/SHUTDN, DISP | 0.8 | 1 | 1.2 | MΩ |
| CI (1) | Input capacitance | PRES/SHUTDN, DISP | 5 | pF | ||
| ILKG(1) | Input leakage current | PRES/SHUTDN, DISP | 1 | 2 | µA | |