SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Low Frequency Oscillator | ||||||
| FLOSC | Operating frequency | 252 | 262.144 | 271.5 | kHz | |
| FLOSC_RTC | Real time clock operating frequency | 31.5 | 32.768 | 33.9 | kHz | |
| FLOSC_DRIFT(1)(2) | Frequency drift | –25°C to 65°C | –2.25 | ±0.25 | 1.5 | % |
| –40°C to 85°C | –3.25 | ±0.25 | 1.75 | |||
| High Frequency Oscillator | ||||||
| FHOSC | Operating frequency | 32.768 | MHz | |||
| FHOSC_DRIFT(1)(2) | Frequency drift | –25°C to 65°C | –2 | 2 | % | |
| –40°C to 85°C | –3.5 | 3.5 | ||||
| tHFO_START | HFO start up time | Oscillator frequency within ±3% of nominal and output enabled | 50 | µs | ||