SLUSFB5A June 2024 – April 2025 BQ41Z50
PRODUCTION DATA
Table 7-1 shows the default settings for the main parameters. Use the bqStudio tool to update the settings to meet the specific application or battery pack configuration requirements.
The device should be calibrated before any gauging test. Follow the bqStudio Calibration page to calibrate the device, and use the bqStudio Chemistry page to update the match chemistry profile to the device.
| DESIGN PARAMETER | EXAMPLE |
|---|---|
| Cell Configuration | 3S1P (3-series with 1-parallel)(1) |
| Design Capacity | 4400mAh |
| Device Chemistry | 1210 (LiCoO2/graphitized carbon) |
| Cell Overvoltage at Standard Temperature | 4300mV |
| Cell Undervoltage | 2500mV |
| Shutdown Voltage | 2300mV |
| Overcurrent in CHARGE Mode | 6000mA |
| Overcurrent in DISCHARGE Mode | –6000mA |
| Short Circuit in DISCHARGE Mode | 0.1V/RSense across SRP, SRN |
| Safety Overvoltage | 4500mV |
| Cell Balancing | Disabled |
| Internal and External Temperature Sensor | External Temperature Sensor is used. |
| Undertemperature Charging | 0°C |
| Undertemperature Discharging | 0°C |
| BROADCAST Mode | Disabled |