SLUUDB4 June 2025 TAS5827 , TAS5828M , TAS5830 , TAS5832
This process flow supports a maximum internal sample rate of 96 kHz. It is intended for stereo speakers where the 2-Band DRC uses individual coefficients for left and right. It is possible to tune the left and right Biquads (BQs) in the 12 BQ bank individually between left and right. Hybrid modulation and class-H control are supported in this process flow.
Figure 2-3 depicts the signal path of this flow. The blocks below correspond to the functions found in the PPC3 GUI.
Figure 2-3 Process Flow 3