SLUUDB4 June 2025 TAS5830
The Sample Rate Converter (SRC) supports 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, and 96 kHz input sample rates. These input sample rates can be converted to 44.1 kHz or 48 kHz sample rates that the device uses for DSP processing.