SLUUDB4 June 2025 TAS5827 , TAS5828M , TAS5830 , TAS5832
The Clipper, shown below in Figure 3-18, can be used to achieve digitally the specified THD levels without voltage clipping. It allows users to achieve the same THD (for example, 10% THD) for different power levels (15W, 10W, 5W) with same PVCC level.
Figure 3-18 Clipper