SLUUDB4 June 2025 TAS5830
Table 2-1 shows the processing features of each process flow available in the current PPC3 GUI.
| Feature | Process Flow 1 (Base/Pro, 48kHz, 2.0) | Process Flow 2 (Base/Pro, 96kHz, 2.0) | Process Flow 3 (Base/Pro Hybrid, 2.0) | Process Flow 4 (Lite Mode, 2.0) | Process Flow 5 (Base/Pro, 48kHz, 1.0) | Process Flow 6 (Base/Pro, 96kHz, 1.0) | Process Flow 5 (Base/Pro Hybrid, 1.0) | Process Flow 6 (Lite Mode, 1.0) | Process Flow 9 (Base/Pro, 96kHz, 1.1) |
|---|---|---|---|---|---|---|---|---|---|
| Speaker Configuration | Stereo 2.0 | Stereo 2.0 | Stereo 2.0 | Stereo 2.0 | Mono 1.0 | Mono 1.0 | Mono 1.0 | Mono 1.0 | Mono 1.1 |
| Maximum Internal Sample Rate | 48kHz | 96kHz | 96kHz | 192kHz | 48kHz | 96kHz | 96kHz | 192kHz | 96kHz |
| SRC and Auto-detect | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Supported Input Sample Rates (32k, 44.1k, 48k, 88.2k and 96k) | Yes | Yes | Yes | 192kHz is supported | Yes | Yes | Yes | 192kHz is supported | Yes |
| Biquads (BQs) for EQ Filtering (Individual Left / Right) | 12 | 12 | 12 | No | 12 | 12 | 12 | No | 12 |
| Input Mixer | Yes | Yes | Yes | No | Yes | Yes | Yes | No | Yes |
| Click and Pop Free Volume | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Dynamic Parameteric Equalizer (DPEQ) | Yes | No | No | No | Yes | No | No | No | No |
| DRC | 3-Band 4th Order Crossover | 2-Band 4th Order Crossover | 2-Band 4th Order Crossover | No | 3-Band 4th Order Crossover | 2-Band 4th Order Crossover | 2-Band 4th Order Crossover | No | 2-Band 4th Order Crossover |
| Automatic Gain Limiter | Yes | Yes | Yes | No | Yes | Yes | Yes | No | No |
| Output Clipper | Yes | Yes | Yes | No | Yes | Yes | Yes | No | No |
| Class-H | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | No |
| Hybrid PWM Mode | Yes | No | Yes | Yes | No | No | Yes | Yes | No |