SLUUDB4 June 2025 TAS5827 , TAS5828M , TAS5830 , TAS5832
The Sample Rate Converter (SRC) supports 32kHz, 44.1kHz, 48kHz, 88.2kHz, and 96kHz input sample rates. These input sample rates can be converted to 44.1kHz or 48kHz sample rates that the device can use for DSP processing.