SLUUDB4 June 2025 TAS5827 , TAS5828M , TAS5830 , TAS5832
The Sample Rate Converter (SRC) supports 32kHz, 44.1kHz, 48kHz, 88.2kHz, 96kHz, and 192kHz input sample rates. These input sample rates can be converted to a 192kHz sample rate that the device can use for DSP processing.