SLUUDB4 June 2025 TAS5827 , TAS5828M , TAS5830 , TAS5832
The 1-Band DRC can be used to automatically control the audio signal amplitude or the dynamic range of the woofer signal path within specified limits. It functions the same as the 2-Band DRC that is in the tweeter signal path but is applied to the full audio band instead of being split into a high and low bands by biquads. Refer to Section Section 3.6 for more details.