SLUUDB4 June 2025 TAS5827 , TAS5828M , TAS5830 , TAS5832
A THD boost and fine volume control together can be used for clipping. The Clipper block allows the user to programmatically increase the THD by clipping at an operating point earlier than that defined by the supply rails to achieve a higher output power. Refer to Section 3.8 for more details.