SLVAE57B February   2021  – October 2021 LM5050-1 , LM5050-2 , LM5051 , LM66100 , LM74202-Q1 , LM74500-Q1 , LM74610-Q1 , LM74700-Q1 , LM74720-Q1 , LM74721-Q1 , LM74722-Q1 , LM7480-Q1 , LM7481-Q1 , LM76202-Q1 , SM74611 , TPS2410 , TPS2411 , TPS2412 , TPS2413 , TPS2419

 

  1.   Trademarks
  2. Introduction
  3. Reverse Battery Protection
    1. 2.1 Reverse Battery Protection with Schottky Diode
  4. ORing Power Supplies
  5. Reverse Battery Protection using MOSFETs
    1. 4.1 Reverse Battery Protection using P-Channel MOSFET
    2. 4.2 Input Short or supply interruption
    3. 4.3 Diode Rectification During Line Disturbance
    4. 4.4 Reverse Battery Protection using N-Channel MOSFET
  6. Reverse Polarity Protection vs Reverse Current Blocking
    1. 5.1 Reverse Polarity Protection Controller vs. Ideal Diode Controller
    2. 5.2 Performance Comparison of P-Channel and Reverse Polarity Protection Controller Based Solution
  7. What is an Ideal Diode Controller?
    1. 6.1 Linear Regulation Control Vs Hysteretic ON/OFF Control
    2. 6.2 Low Forward Conduction Loss
    3. 6.3 Fast Reverse Recovery
    4. 6.4 Very Low Shutdown Current
    5. 6.5 Fast Load Transient Response
    6. 6.6 Additional Features in Ideal Diode Controllers
      1. 6.6.1 Back-to-Back FET Driving Ideal Diode Controllers
      2. 6.6.2 Very Low Quiescent Current
      3. 6.6.3 TVSless Operation
  8. Automotive Transient protection with Ideal Diode Controllers
    1. 7.1 LM74700-Q1 with N-Channel MOSFET
    2. 7.2 Static Reverse Polarity
    3. 7.3 Dynamic Reverse Polarity
    4. 7.4 Input Micro-Short
    5. 7.5 Diode Rectification of Supply Line disturbance
  9. ORing Power Supplies with Ideal Diode Controllers
  10. Integrated Ideal Diode Solution
  11. 10Summary
  12. 11References
  13. 12Revision History

What is an Ideal Diode Controller?

An ideal diode controller drives an external N-channel MOSFET to emulate an ideal diode with a very low forward voltage drop and negligible reverse current. Key features such as low operating quiescent current, very low shutdown current, regulated forward voltage, and fast reverse current response enable ideal diode controllers to emulate an ideal diode in variety of applications. The power MOSFET is connected in such way that its body diode blocks reverse current when the MOSFET is turned OFF. Forward voltage drop and power dissipation are reduced significantly as the MOSFET is turned ON during forward conduction. Ideal diode controllers sense the reverse current through MOSFET and turn it OFF, allowing the body diode to block reverse current. Ideal diode controllers can be classified into two types based on the gate control mechanism: Linear Regulation Control and Hysteretic ON/OFF Control.