Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74722-Q1

ACTIVE

Automotive, low IQ ideal diode controller with 200-khz active rectification and load dump protection

Product details

Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET, External single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.032 Iq (max) (mA) 0.038 TI functional safety category Functional Safety-Capable IGate sink (typ) (mA) 2.1 IGate pulsed (typ) (A) 2.1 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -6.5 Design support EVM VGS (max) (V) 13 Shutdown current (ISD) (mA) (A) 0.0035 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 3 FET External back-to-back FET, External single FET Device type Ideal diode controller Number of channels 1 Rating Automotive Features Automotive load dump compatibility, Enable, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.032 Iq (max) (mA) 0.038 TI functional safety category Functional Safety-Capable IGate sink (typ) (mA) 2.1 IGate pulsed (typ) (A) 2.1 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -6.5 Design support EVM VGS (max) (V) 13 Shutdown current (ISD) (mA) (A) 0.0035 Product type Ideal diode controller
WSON (DRR) 12 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Low quiescent current 35 µA (max) in operation
  • Low 3.3-µA (max) shutdown current (EN = Low)
  • Ideal diode operation with 13-mV A to C forward voltage drop regulation
  • Drives external back-to-back N-Channel MOSFETs
  • Integrated 30-mA boost regulator
  • Active rectification up to 200 kHz
  • Fast response to reverse current blocking: 0.5 µs
  • Fast forward GATE turn ON delay: 0.72 µs
  • Adjustable overvoltage protection
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 12-pin WSON package
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3-V to 65-V input range
  • Reverse input protection down to –65 V
  • Low quiescent current 35 µA (max) in operation
  • Low 3.3-µA (max) shutdown current (EN = Low)
  • Ideal diode operation with 13-mV A to C forward voltage drop regulation
  • Drives external back-to-back N-Channel MOSFETs
  • Integrated 30-mA boost regulator
  • Active rectification up to 200 kHz
  • Fast response to reverse current blocking: 0.5 µs
  • Fast forward GATE turn ON delay: 0.72 µs
  • Adjustable overvoltage protection
  • Meets automotive ISO7637 transient requirements with a suitable TVS diode
  • Available in space saving 12-pin WSON package

The LM74722-Q1 ideal diode controller drives and controls external back-to-back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON and OFF control and overvoltage protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (GATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. A strong boost regulator with fast turn-ON and OFF comparators ensures robust and efficient MOSFET switching performance during automotive testing, such as ISO16750 or LV124, where an ECU is subjected to input short interruptions and AC superimpose input signals up to 200-kHz frequency. Low quiescent current 35 µA (maximum) in operation enables always ON system designs. With a second MOSFET in the power path, the device allows load disconnect control using EN pin. Quiescent current reduces to 3.3 µA (maximum) with EN low. The device features an adjustable overvoltage cutoff or overvoltage clamp protection using OV pin.

The LM74722-Q1 ideal diode controller drives and controls external back-to-back N-Channel MOSFETs to emulate an ideal diode rectifier with power path ON and OFF control and overvoltage protection. The wide input supply of 3 V to 65 V allows protection and control of 12-V and 24-V automotive battery powered ECUs. The device can withstand and protect the loads from negative supply voltages down to –65 V. An integrated ideal diode controller (GATE) drives the first MOSFET to replace a Schottky diode for reverse input protection and output voltage holdup. A strong boost regulator with fast turn-ON and OFF comparators ensures robust and efficient MOSFET switching performance during automotive testing, such as ISO16750 or LV124, where an ECU is subjected to input short interruptions and AC superimpose input signals up to 200-kHz frequency. Low quiescent current 35 µA (maximum) in operation enables always ON system designs. With a second MOSFET in the power path, the device allows load disconnect control using EN pin. Quiescent current reduces to 3.3 µA (maximum) with EN low. The device features an adjustable overvoltage cutoff or overvoltage clamp protection using OV pin.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM74722-Q1 Automotive Low IQ Ideal Diode Controller with 200-kHz Active Rectification and Load Dump Protection datasheet (Rev. B) PDF | HTML Aug 4, 2022
Technical article 3 ways to design a low quiescent-current (Iq) automotive reverse battery protectio PDF | HTML Nov 18, 2021
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML Oct 5, 2021
Application brief Active Rectification and its Advantages in Automotive ECU Designs PDF | HTML Sep 29, 2021
Analog design Journal Automotive EMC-compliant reverse-battery protection with ideal-diode controllers Sep 22, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM7472EVM — LM74720-Q1 and LM74722-Q1 evaluation module for ideal diode controllers

TI's Evaluation Module LM7472EVM helps designers evaluate the operation and performance of the LM74720-Q1 and LM74722-Q1 ideal diode controllers in reverse battery protection applications. This evaluation module demonstrates how LM7472x-Q1 with integrated boost regulator for Low Iand fast (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM7472x-Q1 PSpice Transient Model

SLVMDO2.ZIP (84 KB) - PSpice model
Supported products & hardware
Calculation tool

FET-INRUSH-SOA-CALC — FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos