SLVAE85A February   2019  – September 2025 LM1117-Q1 , LM317 , LP2951 , LP2951-Q1 , LP2985 , TL1963A , TL1963A-Q1 , TLV1117 , TLV709 , TLV755P , TLV761 , TLV766-Q1 , TLV767 , TLV767-Q1 , TPS709 , TPS709-Q1 , TPS715 , TPS745 , TPS7A16A , TPS7A16A-Q1 , TPS7A25 , TPS7A26 , TPS7A43 , TPS7A44 , TPS7A47 , TPS7A47-Q1 , TPS7A49 , TPS7B63-Q1 , TPS7B68-Q1 , TPS7B69-Q1 , TPS7B81 , TPS7B81-Q1 , TPS7B82-Q1 , TPS7B83-Q1 , TPS7B84-Q1 , TPS7B85-Q1 , TPS7B86-Q1 , TPS7B87-Q1 , TPS7B88-Q1 , TPS7B91 , TPS7B92 , TPS7C84-Q1 , UA78L , UA78M , UA78M-Q1

 

  1.   1
  2.   An empirical analysis of the impact of board layout on LDO thermal performance
  3.   Trademarks
  4. 1Introduction
  5. 2Procedure
  6. 3Test Results and Discussion
  7. 4Conclusion
  8. 5Future Study
  9. 6References
  10. 7Revision History
  11.   A Thermal Test Board Layouts
    1.     A.1 TPS745 (WSON) Drawings
      1.      A.1.1 1S0P Approximation Layout Drawings
      2.      A.1.2 Internally Disconnected Layout Drawings
      3.      A.1.3 JEDEC High-K Approximation Layout Drawings
      4.      A.1.4 Thermally Enhanced Layout Drawings
      5.      A.1.5 Thermally Saturated Layout Drawings
    2.     A.2 TPS7B82-Q1 (TO-252) Drawings
      1.      A.2.1 1S0P Approximation Layout Drawings
      2.      A.2.2 Internally Disconnected Layout Drawings
      3.      A.2.3 JEDEC High-K Approximation Layout Drawings
      4.      A.2.4 Thermally Enhanced Layout Drawings
      5.      A.2.5 Thermally Saturated Layout Drawings
    3.     A.3 TLV755P (SOT-23) Drawings
      1.      A.3.1 1S0P Approximation Layout Drawings
      2.      A.3.2 Internally Disconnected Layout Drawings
      3.      A.3.3 JEDEC High-K Approximation Layout Drawings
      4.      A.3.4 Thermally Enhanced Drawings
      5.      A.3.5 Thermally Saturated Layout Drawings
  12.   B Thermal Test Results
    1.     B.1 Thermal Performance Data

Abstract

This application report investigates the impact of the printed circuit board (PCB) layout on low dropout (LDO) regulator thermal performance, specifically the junction-to-ambient thermal resistance, θJA. This parameter is measured for the TPS745 (WSON package), TPS7B82-Q1 (TO-252 package), and TLV755P (SOT-23 package) devices. Each device is tested with five layouts, each containing increasing amounts of copper coverage on both internal and external layers. Increasing the amount of copper coverage reduces θJA, but reaches a point of diminishing returns. Copper coverage is more effective on packages with thermal pads. These results are used to provide layout tips for system designers to improve thermal performance. Although the devices tested in this study are exclusively LDOs, the effects of the PCB layout and conclusions drawn in this application report are extended to other power dissipative devices.