SLVAFD0C May   2022  – August 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3 TPS65219 Variants
    1. 3.1 TPS65219 NVMs for Industrial Applications
    2. 3.2 TPS65219-Q1 NVMs for Automotive Applications
  7. 4 TPS6521905 User-Programmable NVM
  8. 5 AM62x Core Voltage Selection
  9. 6 VSYS Voltage Ramp
  10. 7 Power Block Diagrams
    1. 7.1 TPS6521901 Powering AM62x
    2. 7.2 TPS6521902 Powering AM62x
    3. 7.3 TPS6521903 Powering AM62x
    4. 7.4 TPS6521904 Powering AM62x
    5. 7.5 TPS6521907 Powering AM62x
    6. 7.6 TPS6521908 Powering AM62x
    7. 7.7 TPS6521920W-Q1 Powering AM62x-Q1
    8. 7.8 TPS6521922W-Q1 Powering AM62x-Q1
    9. 7.9 TPS6521923W-Q1 Powering AM62x-Q1
  11. 8 Summary
  12. 9 References
  13. 10Revision History

TPS6521902 Powering AM62x

VSYS = 3.3V or 5V | Memory: LPDDR4 | VDD_CORE = 0.75V

Figure 7-2 shows the TPS6521902 variant powering the AM62x processor on a system with 3.3V input supply and LDDR4 memory. Buck1, LDO3, LDO2, and LDO1 are used to supply the same AM62x domains that were described in the previous block diagram. The 3.3V coming from the pre-regulator can be combined with a power switch to supply the 3.3 DVDDSH IO domain. This external power switch is enabled or disabled by the PMIC and must have an active discharge. The GPO2 is pre-programmed to be enabled in the second slot of the power-up sequence with a duration of 10ms. This can be used to enable the external power switch and meet the processor sequence requirements. The switch must be selected with the right electrical spec to ramp and provide a stable output voltage within the 10ms duration of the second slot (before the PMIC start the next slot in the power-up sequence). Buck3 and Buck2 supports the 1.1V and 1.8V required by VDDS_DDR and the 1.8V DVDD3V3 IO domain. These are also used to support the required voltages on the LPDDR4 memory. LDO4 is a free 2.5V power resource that can be used for external peripherals like the Ethernet PHY. GPIO and GPO1 are free digital resources that are disable by default but can be enabled through I2C if needed.

The TPS6521902 also supports 5V input supply. When using VSYS = 5V, replace the external power-switch with a 3.3V buck converter. This external buck converter is enabled by the same PMIC GPO2.

Note: Refer to the TPS6521902 Technical Reference Manual for a description of the NVM settings and power-up or power-down sequence diagrams.
 TPS6521902 Powering
                    AM62 Figure 7-2 TPS6521902 Powering AM62