SLVAFD0C May   2022  – August 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3 TPS65219 Variants
    1. 3.1 TPS65219 NVMs for Industrial Applications
    2. 3.2 TPS65219-Q1 NVMs for Automotive Applications
  7. 4 TPS6521905 User-Programmable NVM
  8. 5 AM62x Core Voltage Selection
  9. 6 VSYS Voltage Ramp
  10. 7 Power Block Diagrams
    1. 7.1 TPS6521901 Powering AM62x
    2. 7.2 TPS6521902 Powering AM62x
    3. 7.3 TPS6521903 Powering AM62x
    4. 7.4 TPS6521904 Powering AM62x
    5. 7.5 TPS6521907 Powering AM62x
    6. 7.6 TPS6521908 Powering AM62x
    7. 7.7 TPS6521920W-Q1 Powering AM62x-Q1
    8. 7.8 TPS6521922W-Q1 Powering AM62x-Q1
    9. 7.9 TPS6521923W-Q1 Powering AM62x-Q1
  11. 8 Summary
  12. 9 References
  13. 10Revision History

TPS65219 Overview

The TPS65219 PMIC contains seven regulators: three buck regulators and four Low Drop-out Regulators (LDOs). The buck converters are capable of supporting up to 3.5A for Buck1, and 2A each for the remaining buck regulators. LDO1 and LDO2 (2×400mA) can be configured as load switch and bypass mode to support dynamic SD card voltages, while LDO3 and LDO4 (2×300mA) can be configured as load switches. With a VIN range of 2.5V to 5.5V, the PMIC can support a common 3.3V or 5V system voltage. Table 2-1 shows a summary of the voltage and current capabilities for each of the analog resources. With an I2C interface, three GPIO pins, and three multi-function-pins, the TPS65219 PMIC provides the full power package to supply the AM62x SoC, as well as many other SoCs.

This PMIC has two versions, TPS65219 supports industrial applications with a temperature range of -40°C to +105°C ambient and TPS65219-Q1 supports automotive applications that requires an extended temperature range of -40°C to +125°C ambient. Table 2-2 shows the differences between the industrial and automotive PMIC variants.

Table 2-1 TPS65219 Power Resources
Input Voltage Output Voltage Current Capability Comments
BUCK1 2.5V - 5.5V 0.6V - 3.4V 3.5A
  • 2.3MHz switching frequency
  • Dynamic voltage scaling
  • Programmable power sequencing and default voltages.
  • Integrated voltage supervisor for undervoltage.
BUCK2 2.5V - 5.5V 0.6V - 3.4V 2A
BUCK3 2.5V - 5.5V 0.6V - 3.4V 2A
LDO1 1.5V - 5.5V (LDO, Load-Switch)

1.5V - 3.4V (Bypass)

0.6V - 3.4V (LDO)

1.5V - 3.4V (Bypass)

400mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch and bypass-mode.
  • Integrated voltage supervisor for undervoltage
LDO2 1.5V - 5.5V (LDO, Load-Switch)

1.5V - 3.4V (Bypass)

0.6V - 3.4V (LDO)

1.5V - 3.4V (Bypass)

400mA
LDO3 2.2V - 5.5V 1.2V - 3.3V 300mA
  • Programmable power sequencing and default voltages.
  • Configurable as load switch
  • Integrated voltage supervisor for undervoltage
LDO4 2.2V - 5.5V 1.2V - 3.3V 300mA
Table 2-2 TPS65219 vs TPS65219-Q1
Feature TPS65219

(Industrial)

TPS65219-Q1

(Automotive)

Target Processor AM62x

13mm x 13mm, 0.5mm pitch, 425-pin FCCSP BGA (ALW)

AM62x-Q1

17.2mm x 17.2mm, 0.8mm pitch, 441-pin FCBGA (AMC)

Switching Frequency Up to 2.3MHz

Quasi-fixed frequency

  • Auto-PFM
  • Forced-PWM
Up to 2.3MHz . Capable of either quasi-fixed frequency or fixed-frequency depending on device configuration

Quasi-fixed frequency

  • Auto-PFM
  • Forced-PWM

Fixed-frequency

  • Spread spectrum available
Operating Free-Air Temp TA 40C to 105C 40C to 125C
Operating Junction Temp TJ -40C to 125C -40C to 150C
Functional Safety Capable No Functional Safety Capable (TI Quality managed process, Functional safety FIT rate calculation, and Failure Mode Distribution is available)
Package Two package options
  • 4mm × 4mm, 0.4mm pitch VQFN
  • 5mm × 5mm, 0.5mm pitch VQFN
One package option
  • 5mm × 5mm, 0.5mm pitch VQFN
  • (Wettable-Flank)