SLVAFD0C May   2022  – August 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3 TPS65219 Variants
    1. 3.1 TPS65219 NVMs for Industrial Applications
    2. 3.2 TPS65219-Q1 NVMs for Automotive Applications
  7. 4 TPS6521905 User-Programmable NVM
  8. 5 AM62x Core Voltage Selection
  9. 6 VSYS Voltage Ramp
  10. 7 Power Block Diagrams
    1. 7.1 TPS6521901 Powering AM62x
    2. 7.2 TPS6521902 Powering AM62x
    3. 7.3 TPS6521903 Powering AM62x
    4. 7.4 TPS6521904 Powering AM62x
    5. 7.5 TPS6521907 Powering AM62x
    6. 7.6 TPS6521908 Powering AM62x
    7. 7.7 TPS6521920W-Q1 Powering AM62x-Q1
    8. 7.8 TPS6521922W-Q1 Powering AM62x-Q1
    9. 7.9 TPS6521923W-Q1 Powering AM62x-Q1
  11. 8 Summary
  12. 9 References
  13. 10Revision History

Power Block Diagrams

There are several considerations to take into account when designing the TPS65219 to power the AM62 processor and the peripherals.

  • Does the application use LPDDR4 or DDR4 memory?
  • Does an SD card need to be supported?
  • What is the system supply voltage?
  • Are there any external discrete ICs that require fully controlled sequencing?
  • Does system application prioritize highest integration or lowest power consumption?

Each of these questions impact the design, configuration, setup, among others, of the power block diagram and plays a role designing the most robust power implementation. The sections below describe how the TPS65219 PMIC can supply the AM62x processor on different application requirements.

All the TPS65219 variants described in this application note have LDO1 configured as bypass to supply the SD card dual-voltage I/O (3.3V and 1.8V). A processor GPIO control signal with a logic high default value and an external pull-up is used to set SD IO to 3.3V initially. After the power-up sequence, the processor can set GPIO signal low to select 1.8V level as needed for high-speed card operation per SD specification. This bypass configuration allows control of the LDO1 voltage from 3.3V to 1.8V without the need to establish I2C communication during boot from SD card operations. The bypass configuration on LDO1 requires connecting the input supply pin (PVIN_LDO1) to 3.3V.