SLVAFD0C May   2022  – August 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , TPS65219 , TPS65219-Q1 , TPS65220

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 TPS65219 Overview
    1. 2.1 TPS65219 Functional Block Diagram
  6. 3 TPS65219 Variants
    1. 3.1 TPS65219 NVMs for Industrial Applications
    2. 3.2 TPS65219-Q1 NVMs for Automotive Applications
  7. 4 TPS6521905 User-Programmable NVM
  8. 5 AM62x Core Voltage Selection
  9. 6 VSYS Voltage Ramp
  10. 7 Power Block Diagrams
    1. 7.1 TPS6521901 Powering AM62x
    2. 7.2 TPS6521902 Powering AM62x
    3. 7.3 TPS6521903 Powering AM62x
    4. 7.4 TPS6521904 Powering AM62x
    5. 7.5 TPS6521907 Powering AM62x
    6. 7.6 TPS6521908 Powering AM62x
    7. 7.7 TPS6521920W-Q1 Powering AM62x-Q1
    8. 7.8 TPS6521922W-Q1 Powering AM62x-Q1
    9. 7.9 TPS6521923W-Q1 Powering AM62x-Q1
  11. 8 Summary
  12. 9 References
  13. 10Revision History

TPS6521904 Powering AM62x

VSYS = 3.3V or 5V | Memory: DDR4 | VDD_CORE = 0.85V

Figure 7-4 shows the TPS6521904 variant powering the AM62x processor on a system with 3.3V input supply and DDR4. This configuration is similar to the TPS6521903 but in this scenario, VDD_CORE is operated at 0.85V instead of 0.75V. As stated on the AM62x data sheet, VDD_CORE and VDDR_CORE are expected to be powered by the same source so these ramp together when VDD_CORE is operating at 0.85V. This requirement on the processor allows to have both, VDD_CORE and VDDR_CORE supplied by the same PMIC rail (Buck1). LDO2 is a free power resource configured as bypass (similar to load switch) and pre-programmed for 1.8V output which can be used to supply external peripherals. Similarly to the TPS6521903, this configuration also has GPO2 is preprogrammed to be enabled in the second slot of the power-up sequence with a duration of 10ms. The configuration can be used to enable the external power switch and meet the processor sequence requirements. The switch must be selected with the right electrical spec to ramp and provide a stable output voltage within the 10ms duration of the second slot (before the PMIC start the next slot in the power-up sequence).

The TPS6521904 also supports 5V input supply. When using VSYS = 5V, replace the external power-switch with a 3.3V Buck converter. This external buck converter is enabled by the same PMIC GPO2.
Note: This variant is used on the AM62B starter kit with PMIC and design files are available to be leveraged for new designs. Refer to the TPS6521904 Technical Reference Manual (Rev. A) for a description of the NVM settings and power-up or power-down sequence diagrams.
 TPS6521904 Powering
                    AM62x Figure 7-4 TPS6521904 Powering AM62x