SLVSIM8A June 2025 – December 2025 DRV8363-Q1
PRODUCTION DATA
The DRV8363-Q1 utilizes integrated gate to source voltage (VGS) monitors to monitor the state of the external MOSFETs. When the output state of the MOSFETs is commanded OFF (INxx = low), the monitor verifies that the output turns off and stays off. If at any point the VGS voltage exceeds the VGS threshold for a duration longer than tvgs_dg, the nFAULT pin is driven low and the VGS_XX flag is set for the corresponding output channel. When the output state of the MOSFETs is commanded ON (INxx = high), the monitor verifies that the output turns on. If at any point the VGS drops below the VGS threshold for a duration longer than tvgs_dg, the nFAULT pin is driven low and the VGS_XX flag is set for the corresponding output channel. The VGS monitor blanking time is shared with the VDS monitor can be adjusted through the VDS_VGS_BLK register field. TI recommends to set this value based on the expected switching time for the external MOSFETs. The VGS monitor deglitch time can be adjusted through the VGS_DEG register field. The deglitch timer does not start until after the blanking time has elapsed following a rising/falling PWM signal. TI recommends to set this value based on the system noise level and acceptable fault tolerance timing.