SLVSIM8A June 2025 – December 2025 DRV8363-Q1
PRODUCTION DATA
External components lists the recommended external components.
| COMPONENT | PIN1 | PIN2 | RECOMMENDED |
|---|---|---|---|
| CGVDD | GVDD | GND | 10-μF ceramic capacitor rated for GVDD. |
| CDVDD | DVDD | GND | 1.0-μF ceramic capacitor rated for DVDD voltage |
| CCPT_FLY | CPTH | CPTL | 1.0-μF ceramic capacitor rated for GVDD voltage |
| CVCP | VCP | VDRAIN | 1.0-μF ceramic capacitor rated for GVDD voltage |
| RnFAULT | VCCIO | nFAULT | 10 kΩ pulled up the MCU I/O power supply or DVDD |
| CVREF | VREF | GND | 0.1-μF ceramic capacitor rated for VREF voltage |
| CBULK | VMOTOR | GND | 100-μF - 1000-μF rated for VMOTOR; Depending on system configuration |
| CVDRAIN | VDRAIN | GND | 1-μF rated for VDRAIN |
| CBST | BSTx | SHx | 1.0-μF, 20-V ceramic capacitor between BSTx and SHx depending on the total gate charge of external MOSFET Qg. CBST > 40 X Qg / (VGHX-VSHx) |
| RBST | BSTx | SHx | OPTIONAL: 3-Ω series resistor between BSTx and SHx to help prevent CBST from being overcharged if big negative transient voltage is observed on SHx pin. |
| RG | GHx, GLx | Gate of external MOSFET | OPTIONAL: 2-Ω series resistor between GHx/GLx and Gate of external MOSFET. |
| RGS | GHx, GLx | Source of external MOSFET | OPTIONAL: 100-kΩ pull down resistor between GHx/GLx and Source of external MOSFET. |
| RSENSE | SPx | SNx | 0.5-mΩ Shunt resistor for current sense amplifier. System design parameter. |
| RSO | MCU ADC | SOx | 160-Ω for current sense amplifier output filter |
| CSO | MCU ADC | GND | 470-pF ceramic capacitor rated for VREF for current sense amplifier output filter |
| RSP, RSN | SPx/SNx | RSENSE | OPTIONAL: 10-Ω for current sense amplifier input filter. |
| CSPSN | SPx | SNx | OPTIONAL: 1-nF ceramic capacitor for current sense amplifier input filter. |
| CSP, CSN | SPx/SNx | GND | OPTIONAL: 1-nF ceramic capacitor for current sense amplifier input filter. |