Implement VDD33 as a single power
plane.
- The VDD33 pins of the TUSB2514B device supply
3.3V power rail to the I/O of the TUSB2514B device. This power rail can be
isolated from other power rails by a ferrite bead to reduce
noise.
- All power rails require a 10µF capacitor or 1µF
capacitors for stability and noise immunity. These bulk
capacitors can be placed anywhere on the power rail. Place
the smaller decoupling capacitors as close to the TUSB2514B power pins as
possible with an appropriate grouping of two capacitors of
differing values per pin.