SLVSL35 September 2026 TUSB2514B
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage range | VDD Supply voltage range | –0.3 | 3.8 | V |
| Voltage range | USB_VBUS terminal | –0.3 | 1.4 | V |
| XI terminal | –0.3 | 2.45 | V | |
| All other terminals | –0.3 | 3.8 | V | |
| Junction temperature | TJ(max) | -40 | 105 | °C |
| Storage temperature | Tstg | –65 | 150 | °C |