SLVSL35 September 2026 TUSB2514B
ADVANCE INFORMATION
The TUSB2514B device is a four-port USB 2.0 hub. The TUSB2514B provides USB high-speed and full-speed connections on the upstream port and provides USB high-speed, full-speed, or low-speed connections on the downstream port. The TUSB2514B device can be used in any application that requires additional USB-compliant ports. For example, a notebook may only have two USB ports available for USB devices. By connecting the upstream USB port of the TUSB2514B device, the total number of available downstream USB ports on the notebook can be increased to five.