SLVSL35 September 2026 TUSB2514B
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LOW POWER MODES | ||||||
| IDD33_SUSPEND | VDD33 current in suspend | VDD = 1.1V; VDD33 = 3.3V; TA = 25°C; | 8 | 16 | 30 | mA |
| ACTIVE POWER MODES | ||||||
| IDD33_SMBUS | VDD33 current during SMbus programming | VDD33 = 3.3V; TA = 25°C; | 50 | mA | ||
| IDD33_2H_0SS_1HS | VDD33 current upstream port connected to USB 2.0 Host, downstream port(s) connected to 1 HS device. | VDD33 = 3.3V; TA = 25°C; | 100 | mA | ||
| IDD33_2H_0SS_4HS | VDD33 current upstream port connected to USB 2.0 Host, downstream port(s) connected to 4 HS device. | VDD33 = 3.3V; TA = 25°C; | 115 | 140 | 170 | mA |
| 3.3V I/O | ||||||
| VIH | High-level input voltage(1) | 2 | 3.6 | V | ||
| VIL | Low-level input voltage(1) | 0 | 0.4 | 0.8 | V | |
| tt | Input transition time (tRISE and tFALL) | 10 | 25 | ns | ||
| VHYS | Input hysteresis(2) | 0.468 | V | |||
| VOH, IO | High-level output voltage | IOH = –4 mA | 2.4 | 3.3 | V | |
| VOL, IO | Low-level output voltage | IOH = 4 mA | .05 | 0.4 | V | |
| IOZP | High-impedance output current with internal pullup or pulldown resistor.(3) | VI = 0 to VDD33; | –350 | 350 | µA | |
| II, IO | Input current(4) | VI = 0 to VDD33; | –15 | 15 | µA | |
| RPD, IO | Internal pulldown resistance | 7 | 11 | 18 | kΩ | |
| RPU, IO | Internal pullup resistance | 9 | 14 | 18 | kΩ | |