SNVSCB5B March 2022 – May 2025 TPS388R0-Q1
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NO. | TPS388008-Q1 | TPS388R04-Q1 | TPS388R02-Q1 | ||
| NAME | NAME |
NAME |
|||
| 1 | MON3 | MON3 |
NC |
I | Voltage monitor channel 3 / No connect |
| 2 | MON6 | RS_3 |
NC |
I | Voltage monitor channel 6 / Remote sense for channel 3 / No connect |
| 3 | MON4 | MON4 |
NC |
I | Voltage monitor channel 4 / No connect |
| 4 | MON5 | RS_4 |
NC |
I | Voltage monitor channel 5 / Remote sense for channel 4 / No connect |
| 5 | ACT | ACT |
ACT |
I | Main enable |
| 6 | GND | GND |
GND |
- | Power ground |
| 7 |
SLEEP |
SLEEP |
SLEEP | I | Active low sleep enable |
| 8 | VDD | VDD |
VDD |
- | Power supply rail |
| 9 | MON8 | NRST | NRST | I | Voltage monitor channel 8 / No connect / Open drain Reset pin |
| 10 | MON2 | MON2 | MON2 | I | Voltage monitor channel 2 |
| 11 | MON7 | RS_1/2 | RS_1/2 | I | Voltage monitor channel 7 / Remote sense for channel 1/2 |
| 12 | MON1 | MON1 | MON1 | I | Voltage monitor channel 1 |
| 13 | NIRQ | NIRQ | NIRQ | O | Active-low open-drain interrupt output |
| 14 | ADDR | ADDR | ADDR | I | I2C address select pin |
| 15 | SDA | SDA | SDA | I/O | I2C data pin |
| 16 | SCL | SCL | SCL | I | I2C clock pin |
| 17 | GND | GND | GND | - | Exposed power ground pad |