SNVSCB5B March 2022 – May 2025 TPS388R0-Q1
PRODUCTION DATA
Built-In Self Test (BIST) is performed:
Configuration load from OTP is assisted by ECC (supporting SEC-DED). This is to protect against data integrity issues and to maximize system availability.
During BIST, NIRQ is de-asserted (asserted in case of failure), input pins are ignored, and the I2C block is inactive with SDA and SCL de-asserted. NRST is asserted low during BIST. The BIST includes device testing to meet the Technical Safety Requirements. Once BIST is completed without failure, I2C is immediately active and the device enters the IDLE state after loading the configuration data from OTP. If BIST fails and/or ECC reports Double-Error Detection (DED), NIRQ is asserted, the device enters FAILSAFE state, and a best effort attempt is made to active I2C. TEST_INFO register provides additional information on the test results.
The detailed behavior upon success/failure of the BIST is controlled by INT_TEST and IEN_TEST registers. Reporting of the BIST results is carried out through: