SNVSCB5B March 2022 – May 2025 TPS388R0-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD | –0.3 | 6 | V |
| Voltage | NIRQ, NRST | –0.3 | 6 | V |
| Voltage | ACT, SLEEP, SCL, SDA | –0.3 | 6 | V |
| Voltage | ADDR | –0.3 | 2 | V |
| Voltage | MONx | –0.3 | 6 | V |
| Current | NIRQ, NRST | ±10 | mA | |
| Temperature (2) | Continuous total power dissipation | See the Thermal Information | ||
| Operating junction temperature, TJ | -40 | 150 | °C | |
| Operating free-air temperature, TA | -40 | 125 | °C | |
| Storage temperature, Tstg | -65 | 150 | °C | |