SNVSCB5B March 2022 – May 2025 TPS388R0-Q1
PRODUCTION DATA
Figure 4-1 and Figure 4-2 shows the device nomenclature of TPS38800-Q1 and TPS388R0-Q1 respectively. Table 4-1 provides a summary of available device functions and corresponding part number. Contact TI sales representatives or go online to TI's E2E forum for details and availability of other options; minimum order quantities apply.
See Section 9.1 for more information regarding the device ordering codes. Table 9-1 and Table 9-2 show how to decode the function of the device based on part number.
| Specification | TPS38900x-Q1 | TPS389R0x-Q1(1) | TPS38800x-Q1(1) | TPS388R0x-Q1(1) | TPS389C0x-Q1 | TPS388C0x-Q1(1) |
|---|---|---|---|---|---|---|
| Hardware ASIL Rating | D | D | B | B | D | B |
| Monitoring Channel Count | 2 to 8 | 2 to 7 | 2 to 8 | 2 to 7 | 2 to 6 | 2 to 6 |
| Monitoring Range | 0.2 to 5.5V | 0.2 to 5.5V | 0.2 to 5.5V | 0.2 to 5.5V | 0.2 to 5.5V | 0.2 to 5.5V |
| Comparator Monitoring (HF Faults) | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| ADC Monitoring (LF Faults) | ✓ | ✓ | x | x | ✓ | x |
| Watchdog | x | x | x | x | Q&A | Window |
| Voltage Telemetry | ✓ | ✓ | x | x | ✓ | x |
| Monitor Glitch Filtering | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| Sequence Logging | ✓ | ✓ | ✓ | ✓ | x | ✓ |
| NIRQ PIN | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| NRST PIN | x | ✓ | x | ✓ | ✓ | ✓ |
| SYNC PIN | ✓ | x | x | x | x | x |
| WDO PIN | x | x | x | x | ✓ | ✓ |
| WDI PIN | x | x | x | x | x | ✓ |
| ESM PIN | x | x | x | x | ✓ | x |