SPRACR3A april 2020 – may 2023 F28377D-SEP , F29H850DM , F29H850DU , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P580DM , F29P589DM-Q1 , F29P589DU-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
| Properties of CRC engines | BGCRC | GCRC | VCU CRC | ERAD CRC | CLA PSA |
|---|---|---|---|---|---|
| Accessible cores | C28x, CLA | CM | C28x | C28x | CLA |
| CRC polynomial(s) used | Fixed value = 0x04C11DB7 | User-programmable (up to 32 -bit polynomial) | • 8-bit - 0x07 • 16-bit - CRC16 802.15.4, 0x8005, CRC-CCITT, 0x1021 • 24-bit - 0x5d6dcb • 32-bit - CCITT-32, 0x04C11DB7, 0x1EDC6F41 VCRC supports user configurable size of data and configurable polynomials (value and size (up to 32 bits)) | Fixed polynomial | PAB : 1 + x + x2 + x22 + x32 (0x00400007) DWDB: polynomial is configurable PSA mode : 1 + x + x2 + x22 + x32 (0x00400007) CRC32 mode : 1 + x + x2 + x4 + x5 + x7 + x8 + x10 + x11 + x12 + x16 + x22 + x23 + x26 + x32 (0x04C11DB7) CRC-16-IBM : 1 + x2 + x15 + x16 (0x8005) CRC16-CCITT : 1 + x5 + x12 + x16 (0x1021) |
| Seed value | User-programmable | User-programmable | User-programmable | User-programmable | User-programmable |
| Input size | Multiples of 256 Bytes Min : 256 Bytes Max : 256 KBytes | Any size | Any size | - | Any size |
| Reverse bit order (reflected input) | No | Yes | Yes | No | No |
| Number of cycles for CRC computation | 1 cycle per 32-bit word | Fixed polynomial : 1 cycle per 32-bit word Others : 2n+2 cycles for n bytes of data | Fixed polynomials - 1 cycle per byte Configurable polynomials - 3 cycles for 1-8 bits | 1 | 1 |
| Mode of data access | Direct access to memory | CPU/DMA needs to write the data one by one to a specific register in GCRC | Direct access to memory | Monitoring bus access | Monitoring bus access |