This is important to configure the
simulation to exercise the system to real, but worst case parameters.
- Use the worst-case bit pattern to excite the system. The simulator is
able to generate the worst-case bit pattern based on channel characterization.
- Select the controller and DRAM models (sets the drive strength, ODT,
VOH levels, and so forth) from the IBIS files which work best for the system.
- This is typically an iterative process.
- Every system is unique and the best settings for these parameters
can vary from system to system.
Table 4-1 Example Data Write ODI/ODT
Optimization
| Pkg Byte |
Board |
ODI Ω |
ODT Ω |
Total EW Margin (ps) |
Total EH Margin (mV)B |
| B3 |
J7 370HR 10L Ref B3, No BD |
40 |
40 |
50.28 |
15.66 |
| B3 |
J7 370HR 10L Ref B3, No BD |
40 |
48 |
27.62 |
11.76 |
| B3 |
J7 370HR 10L Ref B3, No BD |
40 |
40 |
33.52 |
2.92 |
| B3 |
J7 370HR 10L Ref B3, No BD |
48 |
48 |
1.54 |
0.86 |
- Data bus and address bus ODT and drive strength values can be set
independently. As an example, the J7 EVM board (which supports LPDDR4 at similar speeds)
used 40Ω ODT for data read and writes and 80Ω for CA bus. Drive strength of 40ohms for
data read and write and CA.
- Data READ Controller model - lpddr4_odt_40,
lpddr4_odt_40_diff.
- Data WRITE Controller model - lpddr4_ocd_40p_40n,
lpddr4_ocd_40p_40n_diff.
- CA/CLK Controller model - lpddr4_ocd_40p_40n,
lpddr4_ocd_40p_40n_diff.
- Set up the channel simulation parameters. These typically consists of
the data rate, ignore time/bits, minimum number of bits, bit sampling rate, BER floor,
number of bits for display, types of BER eyes (voltage and/or timing), and target BER.
- To determine the minimum number of bits one can run a series of
channel simulations with different number of bits. The BER signal eye (and margins)
tend to converge after a certain minimum number of bits. This helps determining the
minimum number of bits to be used for the system.
- Run channel simulations to generate the eye diagrams at LBER of
-16.
- Run channel simulations with basic power settings at different PVT
corners. TI recommends to run the simulations at least at the SSHT and FFLT corners.