SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
Once the simulation successfully completes, generate the DDR analysis reports from the simulation tool. There are several different parameters to be verified, detailed in this section. Each parameter is pass or fail, meaning each must meet the specified target to make sure the design has sufficient margin to operate at the target data rates.
Use the appropriate JEDEC Vref parameters (Vref_min, Vref_max, Vref_step, and Vref_set_tol) and mask parameters (shape, height, width).