SPRAD06C March   2022  – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Board Designs Supported
    2. 1.2 General Board Layout Guidelines
    3. 1.3 PCB Stack-Up
    4. 1.4 Bypass Capacitors
      1. 1.4.1 Bulk Bypass Capacitors
      2. 1.4.2 High-Speed Bypass Capacitors
      3. 1.4.3 Return Current Bypass Capacitors
    5. 1.5 Velocity Compensation
  5. 2DDR4 Board Design and Layout Guidance
    1. 2.1  DDR4 Introduction
    2. 2.2  DDR4 Device Implementations Supported
    3. 2.3  DDR4 Interface Schematics
      1. 2.3.1 DDR4 Implementation Using 16-Bit SDRAM Devices
      2. 2.3.2 DDR4 Implementation Using 8-Bit SDRAM Devices
    4. 2.4  Compatible JEDEC DDR4 Devices
    5. 2.5  Placement
    6. 2.6  DDR4 Keepout Region
    7. 2.7  DBI
    8. 2.8  VPP
    9. 2.9  Net Classes
    10. 2.10 DDR4 Signal Termination
    11. 2.11 VREF Routing
    12. 2.12 VTT
    13. 2.13 POD Interconnect
    14. 2.14 CK and ADDR_CTRL Topologies and Routing Guidance
    15. 2.15 Data Group Topologies and Routing Guidance
    16. 2.16 CK and ADDR_CTRL Routing Specification
      1. 2.16.1 CACLM - Clock Address Control Longest Manhattan Distance
      2. 2.16.2 CK and ADDR_CTRL Routing Limits
    17. 2.17 Data Group Routing Specification
      1. 2.17.1 DQLM - DQ Longest Manhattan Distance
      2. 2.17.2 Data Group Routing Limits
    18. 2.18 Bit Swapping
      1. 2.18.1 Data Bit Swapping
      2. 2.18.2 Address and Control Bit Swapping
  6. 3LPDDR4 Board Design and Layout Guidance
    1. 3.1  LPDDR4 Introduction
    2. 3.2  LPDDR4 Device Implementations Supported
    3. 3.3  LPDDR4 Interface Schematics
    4. 3.4  Compatible JEDEC LPDDR4 Devices
    5. 3.5  Placement
    6. 3.6  LPDDR4 Keepout Region
    7. 3.7  LPDDR4 DBI
    8. 3.8  Net Classes
    9. 3.9  LPDDR4 Signal Termination
    10. 3.10 LPDDR4 VREF Routing
    11. 3.11 LPDDR4 VTT
    12. 3.12 CK0 and ADDR_CTRL Topologies
    13. 3.13 Data Group Topologies
    14. 3.14 CK0 and ADDR_CTRL Routing Specification
    15. 3.15 Data Group Routing Specification
    16. 3.16 Byte and Bit Swapping
  7. 4LPDDR4 Board Design Simulations
    1. 4.1 Board Model Extraction
    2. 4.2 Board-Model Validation
    3. 4.3 S-Parameter Inspection
    4. 4.4 Time Domain Reflectometry (TDR) Analysis
    5. 4.5 System Level Simulation
      1. 4.5.1 Simulation Setup
      2. 4.5.2 Simulation Parameters
      3. 4.5.3 Simulation Targets
        1. 4.5.3.1 Eye Quality
        2. 4.5.3.2 Delay Report
        3. 4.5.3.3 Mask Report
    6. 4.6 Design Example
      1. 4.6.1 Stack-Up
      2. 4.6.2 Routing
      3. 4.6.3 Model Verification
      4. 4.6.4 Simulation Results
  8. 5Additional Information: Package Delays
  9. 6Summary
  10. 7References
  11. 8Revision History

VREF Routing

JEDEC defines two reference voltages that are used with DDR4 memory interfaces. These are VREFDQ and VREFCA. VREFDQ is the reference voltage used for the data group nets during reads and writes. VREFCA is the reference voltage used for command and address inputs to the SDRAMs. DDR4 SDRAMs generate VREFDQ internally. Similarly, the DDR4 PHY of the processor generates VREFDQ internally. The VREFCA reference voltage must be generated on the board and propagated to all of the SDRAMs. VREFCA is intended to be 50% of the DDR4 power supply voltage and is typically generated with the DDR4 VTT power supply. VREFCA must be routed as a nominal 20-mil wide trace with 0.1μF bypass capacitors near each device connection. Narrowing the VREF trace is allowed to accommodate routing congestion for short lengths near endpoints.

When a VTT power supply is not used, VREFCA must be generated using a voltage divider circuit. Consult the EVM schematics for examples of how the voltage divider circuit is implemented. Make sure high precision resistors (1% tolerance) are using for the voltage divider.