SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
The package delays provided in this appendix are measured from SOC die pad to SOC package pin. The skew limits specified in Table 3-6 and Table 3-7 are measured from SOC die pad to DRAM package pin (including these delays inside the SOC package). The designer can sum these package delays with the PCB delays for each net when checking for compliance with the skew limits. Simulations of the propagation delays are then required to confirm the delays satisfy the requirements.
| PROCESSOR PIN NAME | AM62x ALW PACKAGE DELAY (ps) | AM62x AMC PACKAGE DELAY (ps) | AM62Lx ANB PACKAGE DELAY (ps) | NET CLASS | DESCRIPTION |
|---|---|---|---|---|---|
| DDR0_A0 | 21.00 | 28.55 | 13.44 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_A1 | 19.94 | 26.82 | 15.17 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_A2 | 16.13 | 26.60 | 10.20 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_A3 | 11.28 | 26.33 | 19.40 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_A4 | 11.62 | 26.52 | 22.22 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_A5 | 20.98 | 26.43 | 15.29 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_A6 | 17.04 | 33.55 | 18.29 | ADDR_CTRL | Used with DDR4 |
| DDR0_A7 | 19.08 | 31.69 | 6.79 | ADDR_CTRL | Used with DDR4 |
| DDR0_A8 | 21.55 | 34.42 | 15.59 | ADDR_CTRL | Used with DDR4 |
| DDR0_A9 | 13.33 | 34.25 | 19.06 | ADDR_CTRL | Used with DDR4 |
| DDR0_A10 | 10.71 | 32.94 | 12.39 | ADDR_CTRL | Used with DDR4 |
| DDR0_A11 | 9.00 | 27.28 | 12.31 | ADDR_CTRL | Used with DDR4 |
| DDR0_A12 | 9.33 | 29.79 | 18.92 | ADDR_CTRL | Used with DDR4 |
| DDR0_A13 | 23.19 | 31.52 | 20.24 | ADDR_CTRL | Used with DDR4 |
| DDR0_ACT_n | 7.98 | 32.68 | 17.13 | ADDR_CTRL | Used with DDR4 |
| DDR0_ALERT_n | 17.37 | 32.54 | - | N/A | Used with DDR4 |
| DDR0_BA0 | 19.81 | 26.29 | 15.83 | ADDR_CTRL | Used with DDR4 |
| DDR0_BA1 | 21.85 | 27.00 | 17.80 | ADDR_CTRL | Used with DDR4 |
| DDR0_BG0 | 15.30 | 27.61 | 9.85 | ADDR_CTRL | Used with DDR4 |
| DDR0_BG1 | 17.09 | 26.62 | 12.79 | ADDR_CTRL | Used with DDR4 |
| DDR0_CAS_n | 11.81 | 26.42 | 20.78 | ADDR_CTRL | Used with DDR4 |
| DDR0_CK0 | 23.03 | 34.72 | 27.15 | CK0 | Used with LPDDR4 and DDR4 |
| DDR0_CK0_n | 21.28 | 33.13 | 20.98 | CK0 | Used with LPDDR4 and DDR4 |
| DDR0_CKE0 | 20.94 | 29.26 | 20.75 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_CKE1 | 13.68 | 31.10 | - | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_CS0_n | 7.80 | 28.47 | 16.09 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_CS1_n | 18.29 | 35.18 | - | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_DM0 | 13.95 | 35.06 | 31.18 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DM1 | 19.07 | 28.18 | 20.84 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ0 | 16.90 | 37.82 | 16.79 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ1 | 14.21 | 29.20 | 20.41 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ2 | 20.40 | 31.14 | 28.20 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ3 | 17.67 | 28.54 | 25.53 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ4 | 23.82 | 38.78 | 18.77 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ5 | 21.95 | 32.97 | 18.96 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ6 | 24.74 | 35.55 | 23.02 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ7 | 24.31 | 33.64 | 21.21 | BYTE0 | Used with LPDDR4 and DDR4 |
| DDR0_DQ8 | 23.28 | 34.75 | 17.35 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ9 | 18.16 | 32.35 | 18.46 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ10 | 19.18 | 32.72 | 20.21 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ11 | 17.78 | 37.01 | 26.20 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ12 | 20.45 | 35.22 | 16.41 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ13 | 16.68 | 32.03 | 14.95 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ14 | 24.67 | 29.99 | 20.07 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQ15 | 21.39 | 26.31 | 22.73 | BYTE1 | Used with LPDDR4 and DDR4 |
| DDR0_DQS0 | 27.23 | 40.21 | 23.77 | DQS0 | Used with LPDDR4 and DDR4 |
| DDR0_DQS0_n | 27.39 | 40.92 | 24.48 | DQS0 | Used with LPDDR4 and DDR4 |
| DDR0_DQS1 | 21.74 | 39.71 | 23.32 | DQS1 | Used with LPDDR4 and DDR4 |
| DDR0_DQS1_n | 22.68 | 41.12 | 22.39 | DQS1 | Used with LPDDR4 and DDR4 |
| DDR0_ODT0 | 29.40 | 29.31 | 13.32 | ADDR_CTRL | Used with DDR4 |
| DDR0_ODT1 | 18.45 | 30.02 | - | ADDR_CTRL | Used with DDR4 |
| DDR0_PAR | 25.10 | 28.63 | - | ADDR_CTRL | Used with DDR4 |
| DDR0_RAS_n | 10.64 | 28.63 | 11.54 | ADDR_CTRL | Used with DDR4 |
| DDR0_RESET0_n | 31.66 | 32.77 | 19.01 | ADDR_CTRL | Used with LPDDR4 and DDR4 |
| DDR0_WE_n | 15.43 | 31.72 | 18.49 | ADDR_CTRL | Used with DDR4 |