SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
Skew within the DQS, and DQ and DM net classes directly reduces setup and hold margin for the DQ and DM nets. Thus, this skew must be controlled. Routed PCB track has a delay proportional to the length. Thus, the length skew must be managed through matching the lengths of the routed tracks within a defined group of signals. The only way to practically match lengths on a PCB is to lengthen the shorter traces up to the length of the longest net in the net class and the associated clock pair, DQSP, and DQSN. Consider Z-axis delays (VIAs) with accurate stackup information during analysis.