SPRAD06C March 2022 – March 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62L
The required interconnect delays for DQ, DQS, CA, and CLK are listed in Section 3.14 and Section 3.15. The values listed as Typical are only recommendations. Any minimum or maximum value is a requirement. One key requirement is to make sure the CK delay is greater than any DQS delay - refer to LP4_DRS3 in Section 3.15. DQSx delays are recommended to be less than the DQ and DM delays in the respective BYTEx - refer to LP4_DRS6 in Section 3.15.
Consider the delays of the complete system from SOC die pad, through the PCB, to the pins of the memory package. For example, to satisfy skew within net class DQSx and skew within net class CK0, the P and N differential trace lengths on the PCB need to offset any delay mismatching within the package. Refer to LP4_DRS4 in Section 3.15 and to LP4_ACRS3 in Section 3.14. Refer to the respective package delays in Section 5.