SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Recommended PMIC for integrated power architecture includes TPS65219. The space, performance and BOM optimized power architecture is designed to power the processor and the attached devices.
TPS65219 has multiple variants and each of the variant has a fixed supply output configuration. Choose the required variant based on the design requirement. To choose the required variant, see the TPS65219 product page. Schematic and Layout Checklist is available that can be used during the custom board design.
For the full application note and operational details, refer below: