SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
A discrete power architecture could be used to generate the processor and the attached devices supply rails. Discrete power architecture is based on DC/DC converters and LDOs. The power sequence has to be implemented using the power good output and discrete logic.
Currently there is no discrete power architecture implementation available.
To get an overview of available solution, see the processor (AM62A7 / AM62A3) product page.