SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
Connecting OSPI interface to multiple memory devices is currently not supported. It is recommended to connect the OSPI (processor) to a single memory device. In case the OSPI is interfaced to multiple memory devices, the interface would create a split data bus which could severely degrade signal integrity at high speeds. For accessing OSPI at high speeds, a point-to-point data bus is recommended.