SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
During evaluation or the custom board design, in case of any discrepancy between the device-specific SK and the data sheet, it is recommended to follow the data sheet. Despite the best efforts by the board designer, the SK may contain errors that still function but are not completely aligned with the data sheet specifications.