SPRADP6A February   2025  – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Power Net Checks
    1. 2.1 Verify Proper AM26x Power Rail Voltage Levels
    2. 2.2 Verify Maximum Current Loading
    3. 2.3 AM26x Power Sequencing
    4. 2.4 AM26x Power Topology References
  6. 3Device Boot Status
    1. 3.1 AM26x SOP Pin Status
    2. 3.2 SOP Boot Mode Latch Timing
    3. 3.3 AM26x SOP Pin Isolation
  7. 4Verify UART Output
    1. 4.1 Configure AM26x for UART Boot
    2. 4.2 Configure Host PC for UART Boot Validation
  8. 5Verify JTAG Connection
    1. 5.1 Configure AM26x for JTAG
    2. 5.2 Configure Host PC for JTAG Debug
    3. 5.3 Test the JTAG Connection
    4. 5.4 Connect to the AM26x R5F Core
  9. 6Loading and Executing a Code Example
    1. 6.1 Importing, Building, and Loading the Project
  10. 7Summary
  11. 8References
  12. 9Revision History

AM26x Power Topology References

The AM26x Hardware Design Guidelines application note can be referenced for specific power topologies that are similar to a custom PCB design. The following sections detail AM26x PCB system power topology:

  • Discrete DC-DC Power Solution
  • Integrated PMIC Power Solution