SPRADP6A February   2025  – May 2025 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Power Net Checks
    1. 2.1 Verify Proper AM26x Power Rail Voltage Levels
    2. 2.2 Verify Maximum Current Loading
    3. 2.3 AM26x Power Sequencing
    4. 2.4 AM26x Power Topology References
  6. 3Device Boot Status
    1. 3.1 AM26x SOP Pin Status
    2. 3.2 SOP Boot Mode Latch Timing
    3. 3.3 AM26x SOP Pin Isolation
  7. 4Verify UART Output
    1. 4.1 Configure AM26x for UART Boot
    2. 4.2 Configure Host PC for UART Boot Validation
  8. 5Verify JTAG Connection
    1. 5.1 Configure AM26x for JTAG
    2. 5.2 Configure Host PC for JTAG Debug
    3. 5.3 Test the JTAG Connection
    4. 5.4 Connect to the AM26x R5F Core
  9. 6Loading and Executing a Code Example
    1. 6.1 Importing, Building, and Loading the Project
  10. 7Summary
  11. 8References
  12. 9Revision History

Verify UART Output

Once the device boot status is verified and functional, next the device UART output is checked to validate that the device successfully boots.