SPRADP6A February 2025 – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
AM26x microcontrollers have four SOP (Start-On-Power) pins that configure the device boot mode. Each SOP pin must be held in a valid logic state; 3.3V (1) or GND (0) using external pull resistors. The pin assignments on each AM26x device are shown in Table 3-1.
| SOP Mode Signal | Primary Pinmux Signal | AM26x ZCZ Pin |
AM261x ZFG Pin |
AM261x ZNC Pin |
AM261x ZEJ Pin |
|---|---|---|---|---|---|
| SOP[0] | OSPI0/QSPI0_D0 | N1 | R2 | N2 | M2 |
| SOP[1] | OSPI0/QSPI_D1 | N4 | R1 | N1 | N1 |
| SOP[2] | SPI0_CLK | A11 | A13 | A12 | A12 |
| SOP[3] | SPI0_D0 | C10 | B12 | B12 | A10 |
The boot mode options for each AM26x device are shown in the tables below.
| Boot Mode | SOP[3] | SOP[2] | SOP[1] | SOP[0] |
|---|---|---|---|---|
| QSPI (4S) - Quad Read Mode | 0 | 0 | 0 | 0 |
| UART | 0 | 0 | 0 | 1 |
| QSPI (1S) - Single Read Mode | 0 | 0 | 1 | 0 |
| QSPI (4S) - Quad Read UART Fallback Mode | 0 | 1 | 0 | 0 |
| QSPI (1S) - Single Read UART Fallback Mode | 0 | 1 | 0 | 1 |
| DevBoot | 1 | 0 | 1 | 1 |
| Unsupported Boot Mode | All other combinations not defined above | |||
| Boot Mode | SOP[3] | SOP[2] | SOP[1] | SOP[0] |
|---|---|---|---|---|
| QSPI(4S), 50MHz - Quad Read UART Fallback Mode | 0 | 0 | 0 | 0 |
| UART | 0 | 0 | 0 | 1 |
| QSPI(1S), 50MHz - Single Read UART Fallback Mode | 0 | 0 | 1 | 0 |
| OSPI(8S), 50MHz - Octal Read UART Fallback Mode | 0 | 0 | 1 | 1 |
| xSPI (1S->8D) , 25MHz, SFDP | 1 | 1 | 0 | 0 |
| DevBoot | 1 | 0 | 1 | 1 |
| Unsupported Boot Mode | All other combinations not defined above. | |||
| Boot Mode | SOP[3] | SOP[2] | SOP[1] | SOP[0] |
|---|---|---|---|---|
| OSPI-OSPI (4S), 50MHz - Quad Read UART Fallback Mode | 0 | 0 | 0 | 0 |
| UART, XMODEM, 115200bps | 0 | 0 | 0 | 1 |
| OSPI-OSPI (1S), 50MHz - Single Read UART Fallback Mode | 0 | 0 | 1 | 0 |
| OSPI (8S), SDR, 33MHz - Octal Read UART Fallback Mode | 0 | 0 | 1 | 1 |
| DevBoot | 1 | 0 | 1 | 1 |
| xSPI (1S->8D), 20MHz, SFDP | 1 | 1 | 0 | 0 |
| USB DFU - USB with UART Fallback Mode | 1 | 1 | 1 | 0 |
| Unsupported Boot Mode | All other combinations not defined above. | |||