SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AE25 |
| TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AG25 |
| TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | R22 |
| TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | R24 |
| TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | P24 |
| TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | M23 |
| TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | P23 |
| TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | N24 |