SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
This section summarizes the Voltage and Temperature Module (VTM) on die temperature sensor characteristics.
For reliability and operability concerns, the maximum junction temperature of the device has to be at or below the TJ value identified in the Recommended Operating Conditions.
| PARAMETER | TEST CONDITIONS |
MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Tacc | VTM temperature sensor accuracy | –40 to 110 ℃ | –5 | 5 | ℃ | |
| 110 to 125 ℃ | –2 | 2 | ℃ | |||