SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
For more details about features and additional description information on the device Display Subsystem – Video Output Ports, see the corresponding sections within Signal Descriptions and Detailed Description.
Table 6-34 represents DPI timing conditions.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1.44 | 26.4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 1.5 | 5 | pF |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps | |
Table 6-35, Table 6-36, Figure 6-44 and Figure 6-45 assume testing over the recommended operating conditions and electrical characteristic conditions.
| NO.(2) | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| D1 | tc(pclk) | Cycle time, VOUT(x)_PCLK | 6.06 | ns | |
| D2 | tw(pclkL) | Pulse duration, VOUT(x)_PCLK low | 0.475×P(1) | ns | |
| D3 | tw(pclkH) | Pulse duration, VOUT(x)_PCLK high | 0.475×P(1) | ns | |
| D4 | td(pclkV-dataV) | Delay time, VOUT(x)_PCLK transition to VOUT(x)_DATA[23:0] transition | -0.68 | 1.78 | ns |
| D5 | td(pclkV-ctrlL) | Delay time, VOUT(x)_PCLK transition to control signals VOUT(x)_VSYNC, VOUT(x)_HSYNC, VOUT(x)_DE falling edge | -0.68 | 1.78 | ns |

| NO.(2) | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| D6 | tc(extpclkin) | Cycle time, VOUT(x)_EXTPCLKIN | 6.06 | ns | |
| D7 | tw(extpclkinL) | Pulse duration, VOUT(x)_EXTPCLKIN low | 0.45×P(1) | ns | |
| D8 | tw(extpclkinH) | Pulse duration, VOUT(x)_EXTPCLKIN high | 0.45×P(1) | ns | |
Figure 6-45 DPI External
Pixel Clock InputFor more information, see Display Subsystem (DSS) and Peripherals section in Peripherals chapter in the device TRM.