SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| UART0_CTSn | I | UART Clear to Send (active low) | R22, V27 |
| UART0_DCDn | I | UART Data Carrier Detect (active low) | AC24 |
| UART0_DSRn | I | UART Data Set Ready (active low) | AE28 |
| UART0_DTRn | O | UART Data Terminal Ready (active low) | AF28 |
| UART0_RIn | I | UART Ring Indicator | AD25 |
| UART0_RTSn | O | UART Request to Send (active low) | AF26, P23, W27 |
| UART0_RXD | I | UART Receive Data | V28 |
| UART0_TXD | O | UART Transmit Data | T28 |